IESNA:LM-63-2002
[TEST]P952239
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13785
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2150.2 2018.8 1904.7 1769.8 1634.9 1551.3 1521.7 1526 1551.3 1583.5
1734.1 2201.6 2960.7 3721.5 4491.1 5080.4 5601 6010.1 6428.9 6697.9
6717.9 6384.5 4895 4264.7 3548.3 2411.4 1493.8 1180.4 793.1 417.9
208.9 158.4 101 59.2 23.5 0 0
2150.2 2037 1923 1788.9 1652.3 1567.8 1536.5 1533.9 1555.6 1585.2
1701 2106.7 2836.2 3691.1 4429.3 5043 5583.6 6051.1 6442.8 6753.6
6823.2 6548.1 5109.1 4372.7 3690.2 2565.5 1590.5 1224.8 820 438.7
243.7 191.5 130.6 85.3 55.7 13.1 0
2150.2 2034.4 1927.4 1800.3 1667.1 1584.4 1549.5 1542.6 1556.5 1583.5
1659.2 1957 2582 3397.7 4189 4894.1 5533.1 6079.8 6558.6 6957.3
7103.5 6982.5 6527.2 5131.8 4303.9 3175.7 1992.6 1434.6 1043.8 610.2
410.9 339.5 296.9 247.2 169.8 29.6 0
2150.2 2046.6 1943.9 1833.3 1714.1 1625.3 1586.1 1570.4 1575.7 1596.6
1634 1788.9 2203.3 2873.6 3671 4467.6 5251.9 6001.4 6671.7 7156.6
7450.9 7490.9 7273.3 6895.5 6277.4 5215.3 4258.6 3269.7 2192 1015
515.4 339.5 256.8 169.8 67 0 0
2150.2 2051 1964.8 1871.6 1775 1701 1656.6 1639.2 1636.6 1653.1
1681 1738.4 1923 2338.2 2978.1 3737.2 4586 5460.8 6329.6 7060
7591.9 7879.2 7890.5 7680.7 7396 7006.9 6462.8 5525.3 4110.6 2482.8
1060.3 369.1 154.1 86.2 34 2.6 0
2150.2 2068.4 1991.8 1927.4 1857.7 1802 1771.5 1757.6 1755.9 1768.9
1794.2 1830.7 1907.3 2078 2425.3 2961.5 3663.2 4464.1 5301.5 6132
6922.5 7591.9 8099.4 8304 8324 8314.4 8324.9 8089.8 7005.2 4979.4
2777 935 237.7 87.9 21.8 1.7 0
2150.2 2085.8 2027.5 1985.7 1952.6 1930.8 1926.5 1934.3 1950 1970.9
2002.2 2045.7 2102.3 2196.3 2353 2621.2 3038.2 3598.8 4230.8 4909.8
5648 6411.5 7154.9 7826.9 8420.6 8907.3 9416.5 9924.9 9915.3 8358
5190.1 2198.1 572.8 161.9 48.7 3.5 0
2150.2 2109.3 2074.5 2054.5 2051.8 2064 2089.3 2132.8 2174.6 2225.1
2293 2361.8 2430.5 2523.7 2645.5 2834.4 3126.9 3537.8 4019.2 4587.7
5235.4 5883 6557.7 7200.2 8028.9 8882 9918 10892.1 11381.3 10796.3
8512.1 4642.5 1300.6 276.8 59.2 4.4 0
2150.2 2135.4 2123.2 2135.4 2160.7 2202.4 2255.5 2318.2 2377.4 2443.6
2515.8 2589 2666.4 2769.2 2904.1 3100 3371.6 3750.2 4221.2 4767
5426 6127.7 6909.4 7759.9 8681.8 9706.4 10787.6 11805.3 12329.3 11807.9
9293.8 4282.1 909.7 235.9 48.7 4.4 0
2150.2 2134.5 2131.1 2146.7 2177.2 2225.9 2286.9 2346.1 2414.9 2478.4
2549.8 2619.4 2699.5 2795.3 2933.7 3133 3410.7 3790.3 4270.8 4860.2
5528.7 6261.7 7060.9 7947.9 8893.3 9933.6 11018.3 11988.1 12420.7 11670.3
8761 3565.7 692.1 183.7 36.6 3.5 0
2150.2 2152 2165.9 2213.8 2272.1 2351.3 2447.1 2542.8 2637.7 2733.5
2826.6 2926.7 3033.8 3178.3 3389 3658.8 3989.6 4411 4915.9 5481.7
6085.9 6712.7 7389.9 8029.8 8616.5 9113.6 9498.4 9615.9 9187.6 7853.1
5038.6 1479 269 82.7 20.9 7 0
2150.2 2159.8 2185.9 2238.1 2313 2407 2510.6 2619.4 2726.5 2824
2918.9 3011.2 3109.5 3229.7 3373.3 3568.3 3827.7 4143.7 4498 4864.5
5235.4 5608.8 5971 6257.4 6407.1 6408.8 6272.2 5962.3 5325 4423.2
2870.1 963.7 215 70.5 27 10.4 0
2150.2 2161.5 2193.7 2246 2323.4 2411.4 2504.5 2594.2 2669.9 2727.4
2760.5 2781.3 2788.3 2798.8 2819.6 2853.6 2944.1 3136.5 3380.3 3618.8
3774.6 3846 3832.1 3637.9 3211.4 2647.3 2021.4 1324.9 771.3 416.1
222.9 98.4 40.9 16.5 6.1 0.9 0
2150.2 2166.8 2185.9 2222.5 2249.5 2264.3 2266 2231.2 2167.6 2058.8
1905.6 1714.1 1496.4 1277.1 1065.5 867.9 691.2 571.9 530.2 524.9
530.2 526.7 473.6 375.2 268.1 179.3 119.3 90.5 74.9 60.9
47 29.6 12.2 5.2 1.7 0 0
2150.2 2167.6 2163.3 2133.7 2070.1 1973.5 1842 1652.3 1404.2 1116
847 626.8 467.5 383 352.6 346.5 342.1 336.9 328.2 318.6
303.8 271.6 223.7 174.1 134.1 106.2 84.4 66.2 51.4 38.3
25.2 12.2 5.2 1.7 0 0 0
2150.2 2155.4 2109.3 1997.9 1829.9 1611.4 1313.6 987.2 708.6 514.5
411.8 367.4 340.4 317.7 297.7 281.2 272.5 262.9 254.2 245.5
231.6 207.2 175.8 142.8 112.3 89.7 72.3 55.7 41.8 28.7
14.8 7 2.6 0 0 0 0
2150.2 2139.8 2033.6 1847.3 1587.8 1265.8 894.9 612 457 403.9
377.8 353.4 323 286.4 249 217.6 194.1 183.7 190.6 201.1
201.1 188.9 167.1 139.3 109.7 87.1 67.9 53.1 39.2 26.1
16.5 7 2.6 0 0 0 0
2150.2 2133.7 1976.1 1711.5 1358 940.2 613.7 455.3 413.5 390.9
367.4 334.3 295.1 253.3 213.3 179.3 151.5 137.5 131.5 129.7
130.6 130.6 127.1 115.8 101.9 87.1 73.1 58.3 47 37.4
27.9 16.5 3.5 0 0 0 0
2150.2 2131.1 1929.1 1615.7 1196.1 766.9 504 429.2 405.7 383.9
354.3 316 274.2 231.6 195 164.5 145.4 134.9 128 121.9
115.8 110.6 106.2 101 94 84.4 72.3 60.9 52.2 42.7
31.3 19.2 3.5 0 0 0 0
2150.2 2120.6 1886.4 1529.5 1069.9 654.6 458.8 421.3 401.3 376.1
343.9 308.2 269.9 228.1 191.5 164.5 148 139.3 133.2 128
121 115.8 109.7 103.6 95.8 82.7 66.2 56.6 47 37.4
26.1 12.2 1.7 0 0 0 0
2150.2 2119.7 1873.4 1497.3 1018.5 612.9 444.8 417.9 399.6 372.6
339.5 306.4 270.7 231.6 194.1 165.4 149.7 141 134.1 128.8
123.6 117.5 110.6 102.7 91.4 74 54 45.3 36.6 27
17.4 6.1 0 0 0 0 0
2150.2 2121.5 1865.5 1484.3 996.8 599.8 444.8 417 397.8 371.7
337.8 304.7 270.7 230.7 193.3 164.5 149.7 141 134.9 129.7
124.5 117.5 110.6 102.7 90.5 71.4 52.2 44.4 34.8 26.1
15.7 5.2 0 0 0 0 0
